TEL
  1. Home
  2. KEYENCE TV
  3. CL-PT010 Performs High Accuracy Profile Measurement

CL-PT010 Performs High Accuracy Profile Measurement

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      The CL-PT010 is designed for high accuracy profile measurement. With angle characteristics up to ±45°, the CL-3000 series can profile even the most difficult targets, including transparent, curved surfaces.

      Download the catalog for more information: