Presence & Absence Inspection

Presence inspections are incredibly important for quality assurance, as they find defects and verify part quantity and placement throughout production.

KEYENCE machine vision systems detect these issues in real time, minimizing errors and reducing labor costs without slowing production.

Choose Case of Presence Inspection

Vision Systems for Presence Inspection

KEYENCE machine vision systems are engineered specifically for presence or absence detection. They use high-resolution cameras and fast, accurate inspection tools to verify that all parts are present during assembly or packaging, including counting components, verifying subassemblies, or checking labels on a moving line.

Our systems are known for intuitive user interfaces and features like auto-focus calibration and real-time monitoring. Manufacturers can reduce downtime and quickly adjust inspections to match production needs. This helps teams adapt to part changes, product variants, and packaging updates without extensive retraining or reprogramming.

VS Series Vision System

The KEYENCE VS Series Vision System delivers unmatched speed and flexibility for presence inspection. Featuring built-in AI, 25-megapixel resolution, and ZoomTrax optical control, it enables rapid, rules-based inspections and AI-driven detection with one-click setup, no programming expertise required.

IV Series Vision Sensor

This compact, easy-to-integrate sensor supports inline presence and absence checks for simple parts verification across a wide range of materials and environments. The IV Series is well-suited for tight spaces and offers stable performance even when mounted near conveyors or within robotic arms.

XG-X Series Vision System

The XG-X Series is built for demanding inspection tasks that require multiple cameras or inspection points. It handles complex production lines with ease and can verify different features at once, even when items need to be viewed from several angles.

Challenges in Presence Inspection

Environmental Lighting Variability

Changing light conditions on production lines can reduce contrast and impact image clarity. Presence inspection systems must adapt to maintain reliable detection without costly lighting overhauls.

Subtle or Transparent Parts

Detecting colorless, reflective, or low-contrast components (such as clear caps or adhesives) requires advanced filtering, color processing, and resolution beyond what basic systems can offer. Color analysis and multi-shade contrast detection are now key elements for identifying these hard-to-see elements.

Flexible Packaging or Part Placement

Variability in packaging shape or part orientation complicates traditional inspections. Vision systems must distinguish acceptable variations from defects without triggering false rejections.

Lead Frame Plating Inspection

High-resolution inspection is possible by extracting defects, including subtle color changes and peeling.

Vision System with Built-in AI VS series

Part Mounting Confirmation

The presence of parts in multiple locations can be detected with a single unit.

Vision Sensor with Built-in AI IV4 series

Coating Inspection on ECU

Coatings like dessicant are generally transparent, leading to challenges inspecting areas to ensure proper coverage. With coatings that include a fluorescent agent, using UV light allows for highly accurate inspections.

Intuitive Vision System CV-X series

Presence Inspection for Seasoning Packets

Using machine vision, check the presence or absence of packets of ingredients and soup in instant noodles. A single controller can control multiple cameras. This improves operability and enables use for parallel production lines.

Intuitive Vision System CV-X series

Nut Presence Detection

Inspection is performed to determine whether a nut is attached to the panel. Presence checking can be performed for multiple locations using just one device.

Vision Sensor with Built-in AI IV4 series

Screw Processing Presence Detection

Even when displacements and diffuse reflections occur, targets are identified with surfaces for accurate detection.

Vision Sensor with Built-in AI IV4 series

Spark Plug Marking Checking

Reliably checking for marking on spark plugs is possible even for targets with troublesome surface conditions.

Vision Sensor with Built-in AI IV4 series

O-Ring Presence Checking

Presence checking is performed for O-rings. The IV4 Series can check not only for the presence of targets but also whether targets are set correctly.

Vision Sensor with Built-in AI IV4 series

Detection of Remaining Molded Products

Multiple types can be detected with no need for tooling changes (sensor positioning) to match the detection target.

Vision Sensor with Built-in AI IV4 series

Retaining Ring Detection

Pattern projection lighting enables stable detection by using 3D height information in combination with 2D color images.Without height data, detecting proper seating and assembly of low-contrast parts like retaining rings and clips can be challenging and inconsistent.

Intuitive Vision System CV-X series

Hot Melt Presence Detection

Hot melts and other targets with unstable shapes and application positions can also be detected accurately.

Vision Sensor with Built-in AI IV4 series

Contact us to learn more about how our advanced technology can help take your business to the next level.

Contact Us

FAQs on Presence Inspection

What Are the Limitations of Traditional Presence Inspection Methods?

Manual visual inspection can be inconsistent due to operator fatigue, lighting changes, or human error. Traditional sensor-based checks often lack the flexibility to detect part presence when items shift slightly or have complex shapes.

How Does AI Enhance Presence Inspection in Machine Vision Systems?

AI enables vision systems to learn from examples, recognize subtle patterns, and adapt to real-world variability. This allows more accurate detection of parts even when they differ slightly from reference images or appear in unpredictable orientations.

What Kind of Defects Can Presence Inspection Detect Besides Missing Parts?

Presence inspection can also identify incorrect part placement, duplicate items, incorrect labels, insufficient adhesive or grease application, and packaging misalignment, helping to catch quality issues before final assembly or shipment.

How Does Presence Inspection Work With Flexible or Variable Packaging?

Vision systems use blob analysis and AI to detect part presence across a range of package shapes and layouts; these tools allow for reliable detection without requiring rigid or repeatable positioning.

Can Presence Inspection Systems Verify Printed Information, Such as Barcodes or Expiration Dates?

Absolutely. Our vision systems include OCR and code reading capabilities that verify printed information, checking if barcodes, lot numbers, and expiration dates are readable, accurate, and properly placed; this supports product tracking and regulatory compliance.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Related Products

Related Downloads

Related Information