Continuous Inkjet Printers / Case Coder
Materials and Products
Production Machines
Printing Applications
Date Printing on Packaging Film: Best Practices
Packaging film is printed on with a continuous inkjet printer (CIJ) mounted on a pillow-type packaging machine, a heat sealer, or a cup sealer during the packaging process. CIJ printing supports high speed production and eliminates the risk of film damage that can occur with contact-based printing methods.
Challenges of Printing on Flexible Packaging
Flexible packaging introduces variables that most printers aren’t designed to handle. Materials such as plastic film, foil laminate, or coated paper don’t sit flat, hold tension consistently, or absorb ink predictably. Issues like wrinkling, curl, and static can reduce print legibility, especially on fast‑moving lines. At production speeds approaching 300 meters 984′ per minute, even small deviations in alignment or adhesion issues can lead to unreadable codes. These aren’t rare edge cases either; they’re daily challenges faced by production teams where the traceability of a product is non-negotiable. For many, date code printing on film packaging is the single most error-prone part of the process.
How CIJ Technology Solves Date Coding Challenges
Continuous inkjet (CIJ) printers are engineered for unpredictability; they apply ink without contact, and they’re unaffected by film movement or surface variations. That gives them a critical edge on packaging lines running pouches, sachets, or flow wraps. CIJ printers handle motion, speed, and surface shift without skipping a beat.
Particle state:
If the optimum ink state is not maintained, the inside of the head may become dirty, and print quality may deteriorate.
The advanced MK-G Series from KEYENCE takes this further with the ability to monitor ink viscosity and environmental conditions in real time and adapt accordingly to maintain stable print quality. This ensures consistent marking whether the production area is cold, dry, warm or humid. Printhead distance can vary without sacrificing clarity, and cleaning cycles are automatic, triggered by actual need, not fixed intervals. Supporting more consistent uptime and reducing manual intervention.
Less-than-optimal state of particles
Optimal particle state
Ideal Industries for Film Date Printing
CIJ printers for packaging materials are used across sectors where lightweight films are preferred.
Food manufacturers date code flexible packaging for items including cheeses, snacks, and portioned meals. Personal care brands use CIJ’s to apply shelf-life information on sample sachets and soft-sided refill packs. Pharmaceutical applications include small pouches and foil wraps require precise lot and batch identification to meet regulatory standards.
Across these sectors, reliable high‑speed coding supports traceability and helps maintain production flow. The goal is to produce readable codes while meeting compliance requirements without creating bottlenecks.
Selecting Inks for Different Packaging Films
Every film substrate reacts differently to ink. Porous paper laminates, high‑gloss poly wraps, and other flexible materials require specific ink formulations to achieve proper adhesion. Many standard inks may flake, smear, or fail to bond, so selecting the right date code printer for film means choosing one with built-in ink flexibility.
The MK-G Series supports various Ink types to ensure reliable print quality on film-based packaging across diverse production lines while minimizing downtime.
- Standard dye-based ink: Fast‑drying, high‑contrast codes for general film substrates
- Strong‑adhesive inks: Designed for low‑energy, glossy, or hard‑to‑bond films
- Pigment‑based inks: Yellow and white formulations for applications requiring high contrast
- MEK‑free options: Suitable for operations with environmental or compliance constraints
Why Choose CIJ for Printing on Packaging Film?
CIJ printers are designed to keep pace with high‑speed production lines and can apply codes to curved, uneven, or shifting film surfaces. Their non‑contact operation supports reliable marking even when conditions are less than ideal, helping maintain sharp, and legible codes.
With a system like the MK-G Series, production teams gain more control over print conditions, automated maintenance functions, and the adaptability required to meet modern packaging line demands.
Contact us to learn more about how our advanced technology can help take your business to the next level.
Contact Us
FAQs
Can CIJ Printers Print on Different Types of Packaging Films?
Yes. CIJ printers like the KEYENCE MK-G Series handle a wide range of films, glossy, porous, or laminated, thanks to their ink flexibility and strong adhesion options.
Why Is Continuous Ink Jet Printing Ideal for High-Speed Packaging Lines?
CIJ is non-contact and built for speed. It prints clean, legible codes even on moving or curved films up to 300 m/min without smudging or skipping.
What Maintenance Is Required to Keep CIJ Printers Running Efficiently on Film Lines?
There is minimal maintenance required. The MK-G automates cleanings based on actual need, not a timer. It monitors ink and environmental conditions to prevent clogs and reduce downtime.
Can CIJ Printers Integrate with Automated Packaging and Traceability Systems?
Yes. CIJ systems support PLC integration, enabling automatic code changes, real-time control, and traceability for food, pharma, and more.
We’re here to provide you with more details.
Reach out today!
Related Products
Related Downloads
-
Continuous Inkjet Printer Application Guide
This guide explains continuous inkjet (CIJ) printer applications together with pictures and illustrations. It contains many installation examples in various industries divided into food, medicine, and cosmetics; electrical machinery and electronics; and automotive, metal, and others. These examples show printing on targets specific to each industry.
-
Inkjet Printer Tech Guide [BASIC KNOWLEDGE EDITION]
Continuous inkjet (CIJ) printers work by discharging ink particles to print information such as characters and figures on targets. This document describes the differences between industrial use inkjet printers and office-use printers, as well as their structures, circulation principles, and application examples.
Scroll
Related Information
Materials and Products
- Glass Bottles
- Plastic Bottles/Containers
- Cans
- Wires, Cables, & Pipes
- Pouches
- Metal Parts
- Corrugate Boxes
- Packaging Film
- Kraft Packaging
- Folding Cartons
- Building Materials
- PCBs
- Cartons
- Pallets & Lumber
- Corrugate Trays
Production Machines
- Paper Bag Packaging
- Box Conveyor
- Automatic Palletizer
- Sealer/Taping Machine
- Bottle Filling Machine
- Flow Wrapper
Printing Applications