Continuous Inkjet Printers / Case Coder
Materials and Products
Production Machines
Printing Applications
Date/Lot Code AND Barcode/2D Code Printing
Secondary packaging carries the information that keeps products compliant and traceable. Date and lot codes, barcodes, and 2D codes are needed for moving goods through the supply chain, managing recalls, and meeting industry regulations. The CC-1000 Series industrial inkjet printer for cases delivers these codes with accuracy and consistency at production speeds.
Importance of Date/Lot and Barcode/2D Code Printing on Secondary Packaging
Date and lot code printing allows manufacturers to track when and where products were made. In food, beverage, and pharma, this supports recalls, stock rotation, and regulatory compliance. Barcode printing on cases connects products to warehouse and logistics systems, keeping distribution efficient.
2D code printing adds another layer of traceability. With GS1 DataMatrix or QR codes, one symbol can hold batch numbers, expiration dates, and product details. As industries move toward broader 2D adoption, secondary packaging has become a critical surface for these codes.
We’re here to provide you with more details.
Reach out today!
 
The Advantages of 2D Code Printing with the CC-1000 Series
The CC-1000 Series provides high-resolution 360 DPI printing with a long throw distance, which produces sharp 2D codes even when line speeds vary. Unlike conventional systems, the 2D code printing includes an integrated inspection camera that verifies each print in real time. Codes are graded and confirmed before leaving the line, protecting traceability.
By supporting DataMatrix, GS1 QR, and PDF417 formats, the CC-1000 Series keeps facilities aligned with global standards and ready for initiatives such as Sunrise 2027 in retail.
Efficient Barcode Printing with the CC-1000 Series for Industrial Use
Barcodes are only effective if they remain scannable. Conventional printers often create distorted bars when conveyors vibrate or speeds fluctuate. The CC-1000 Series uses a multi-sensing unit to compensate for these changes, keeping bar widths accurate. Its extended throw distance reduces splashback and head collisions, cutting down on downtime from clogged nozzles.
How the CC-1000 Series Meets Industry Standards for Marking and Traceability
From FDA rules in food to serialization in pharmaceuticals, coding requirements are shaped by strict standards. The CC-1000 Series supports all major barcode and 2D code formats and validates print quality against ISO/IEC grading. This helps manufacturers maintain compliance while avoiding rework and rejected shipments.
Curious about our pricing?
Click here to find out more.
 
Benefits of Using the CC-1000 Series for Code Printing on Cases
Many printers have slow production because they require frequent service. The CC-1000 Series is built differently. Its cleaning module clears nozzles without damage, and the printhead core can be swapped with a single touch. Tasks that once took a technician can now be done by an operator in minutes. An integrated inspection camera adds another layer of value by combining printing and verification in one step. Fewer consumables and less downtime mean lower operating costs compared with label systems or cartridge-heavy designs.
Applications Across Industries
Date and lot code printing, along with barcode and 2D code printing, appear across nearly every packaging sector:
- Food and beverage use case coding to mark freshness, manage shelf life, and enable recalls.
- Pharmaceuticals depend on serialization and 2D codes for traceability and patient safety.
- Consumer goods, electronics, and automotive products apply barcodes and lot codes to track items through long distribution chains.
The CC-1000 Series supports this range of needs with reliable printing on cartons, kraft paper bags, corrugated cases, and other porous substrates, giving manufacturers one industrial inkjet printer for cases that can be applied across multiple sectors.
Enhancing Operational Efficiency with the CC-1000 Series’ Printing Capabilities
The CC-1000 Series can manage up to four printers from one controller, simplifying multi-line operations. With CC Designer software, setups can be created offline and loaded without stopping production. Print quality trends are tracked in the background, allowing maintenance before problems interrupt the line, and an integrated inspection camera handles verification as codes are applied, cutting out extra checks and helping crews keep pace.
Improve coding and marking accuracy with the CC-1000 Series.
Contact us today to get started!
Contact us to learn more about how our advanced technology can help take your business to the next level.
Contact Us 
FAQs
How Does the CC-1000 Series Create Clear Date and Lot Codes on Different Materials?
Its 360 DPI resolution and long throw distance maintain stability on cartons, kraft bags, and other porous substrates.
Can the CC-1000 Series Print 2D Codes for Traceability?
Yes, it supports GS1 DataMatrix, QR, and PDF417 codes and verifies them with its inspection camera.
What Are the Maintenance Requirements in High-Volume Use?
The printer includes a cleaning module, one-touch head core replacement, and step-by-step guides to keep maintenance fast and simple.
We’re here to provide you with more details.
Reach out today!
 
Related Downloads
Related Products
Applications
Materials and Products
- Glass Bottles
- Plastic Bottles/Containers
- Cans
- Wires, Cables, & Pipes
- Pouches
- Metal Parts
- Corrugate Boxes
- Packaging Film
- Kraft Packaging
- Folding Cartons
- Building Materials
- PCBs
- Cartons
- Pallets & Lumber
- Corrugate Trays
 
 
 
 
